??
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Shaft Size
4-15/16 Inch
Expansion Type
Part Number
132365
Weight
441 lbs
Split Thrust Collar Part Number
132154
Split Thrust Collar Weight
8.7 lbs
A
12-3/4 Inch
B
24-1/4 Inch
C
8-1/2 Inch
DMAX
21-3/8 Inch
DMIN
19-5/8 Inch
E
4-1/2 Inch
Bolt Diameter
1 Inch
G
2 Inch
H
2-3/4 Inch
K
17-3/8 Inch
L
8-7/8 Inch
M
7-3/4 Inch
N
5-1/8 Inch
P
16 Inch
Q
1-1/4 Inch
R
1-1/4 Inch
S
1-5/8 Inch
T
-- Inch
U
3-1/4 Inch
U1
2 Inch
U2
1-1/2 Inch
V
3-3/4 Inch
V1
1-3/4 Inch
W
10-3/4 Inch
X
12-7/16 Inch
Y
1-7/8 Inch
Z
5-3/8 Inch
A1
1-1/4 Inch
B1
8-1/2 Inch
C1
1/4 Inch
D1
4-15/16 Inch
Thrust Collar - Diameter * Width
8*7/8 Inch
Oil (fl.oz.)
128 Inch
Сваляне на CAD модели
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.